(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
NO. TD-230 3-Point Torx Screwdriver, Set of 2 pcs

NO. TD-230 3-Point Torx Screwdriver, Set of 2 pcs

Standard Unit Price:
159,345 IDR
Days to Ship :
Quote

A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    (T10H、T15H、T20H)、(T25H、T30H、T40H)
  • JAN Code
    4907587061362
  • Features
    A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
  • Size(mm)
    135X140X38
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
159,345 IDR

Part Number : TD230
Days to Ship Quote
Standard Unit Price 159,345 IDR

Specificationtitle

  • Tip standards
    Torx
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    (T10H、T15H、T20H)、(T25H、T30H、T40H)
  • JAN Code
    4907587061362
  • Features
    A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
  • Size(mm)
    135X140X38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)