(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Functional / Grooving Holder KGM Type

Multi-Functional / Grooving Holder KGM Type

4.0 mm wide insert can also be mounted on KGM & 1212H-3, but this is not recommended due to the lack of holder rigidity.

Part Number

Configured Part Number is shown.

Part Number
KGML2020K-3
KGML2525M-3
KGML2525M-4
KGML2525M-8
KGMR1212H-3
KGMR1616H-3
KGMR2020K-3
KGMR2020K-4
KGMR2020K-5
KGMR2525M-3
KGMR2525M-4
KGMR2525M-5
KGMR2525M-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H2
(mm)
H3
(mm)
WMIN
(mm)
WMAX
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Screw Wrench

2,245,986 IDR

1 Piece(s) 11 Day(s) or more Left Handed2.42018.820-73.04.0125279HH5X16LW-4

2,554,552 IDR

1 Piece(s) 11 Day(s) or more Left Handed2.42523.825-73.04.0150279HH5X25LW-4

2,554,552 IDR

1 Piece(s) 11 Day(s) or more Left Handed3.42523.325-74.05.01502710HH5X25LW-4

2,554,552 IDR

1 Piece(s) 11 Day(s) or more Left Handed62522257.510.58.08.01504025HH6X25LW-5

1,937,418 IDR

1 Piece(s) 11 Day(s) or more Right Handed2.41210.812463.03.0100279SB-5TRLTW-20

2,017,914 IDR

1 Piece(s) 10 Day(s) or more Right Handed2.41614.816473.04.0100279HH5X16LW-4

2,245,986 IDR

1 Piece(s) 9 Day(s) or more Right Handed2.42018.820-73.04.0125279HH5X16LW-4

2,245,986 IDR

1 Piece(s) 11 Day(s) or more Right Handed3.42018.320-74.05.01252710HH5X16LW-4

2,245,986 IDR

1 Piece(s) 11 Day(s) or more Right Handed4.42017.820-75.06.01252710HH5X16LW-4

2,554,552 IDR

1 Piece(s) 9 Day(s) or more Right Handed2.42523.825-73.04.0150279HH5X25LW-4

2,554,552 IDR

1 Piece(s) 11 Day(s) or more Right Handed3.42523.325-74.05.01502710HH5X25LW-4

2,554,552 IDR

1 Piece(s) 11 Day(s) or more Right Handed4.42522.825-75.06.01502710HH5X25LW-4

2,554,552 IDR

1 Piece(s) 10 Day(s) or more Right Handed62522257.510.58.08.01504025HH6X25LW-5