(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SVNS-XN Type (square shaft: L type)

SVNS-XN Type (square shaft: L type)

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: V (35° two-bolt); clamp method: screw-on (S)

Part Number

Configured Part Number is shown.

Part Number
SVNSR1010K-12-06XN
SVNSR1010K-12-11XN
SVNSR1212M-12-06XN
SVNSR1212M-12-11XN
SVNSR1212M-12-20XN
SVNSR1616M-12-06XN
SVNSR1616M-12-11XN
SVNSR1616M-12-20XN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L1 B
(mm)
F1
(mm)
F2
(mm)
F3
(mm)
H1=h
(mm)
L3
(mm)
Applicable Tip

1,613,298 IDR

1 Piece(s) 11 Day(s) or more 12510102961010(VNBXR02..)

1,613,298 IDR

1 Piece(s) 11 Day(s) or more 125101033111010(VNBXR..11..)

1,693,794 IDR

1 Piece(s) 11 Day(s) or more 15012122961210(VNBXR02..)

1,693,794 IDR

1 Piece(s) 11 Day(s) or more 150121233111210(VNBXR..11..)

1,693,794 IDR

1 Piece(s) 11 Day(s) or more 150121242201210VNBXR0420..)

1,787,706 IDR

1 Piece(s) 11 Day(s) or more 15016162961616(VNBXR02..)

1,787,706 IDR

1 Piece(s) 11 Day(s) or more 150161633111616(VNBXR..11..)

1,787,706 IDR

1 Piece(s) 11 Day(s) or more 150161642201616VNBXR0420..)

Loading...

  1. 1

Basic Information

Preferred Hand Right Handed L2(mm) 45 Wrench LTW-10S
Set Screw SP3×4 Clamp Screw SB-3080TR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)