(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper gauge TPG-700A/700B/700C/700D

Taper gauge TPG-700A/700B/700C/700D

A taper gauge that can be used to easily measure the dimensions of grooves and gaps just by insertion into gaps.
[Features]
· Silver finish.
· Rust resistant, light and conveniently portable due to quenched stainless steel and silver finish.
[Applications]
· Used for measurement of grooves, gaps, hole diameters, etc.

PDF

What is taper gauge

It is a gauge that uses the graduations which showing the width, thickness
and diameter to indicate the width and section of diuerence of gap.

Instructions for use

For gap width measuring, insert the gauge into the gap of the measuring object for
graduation reading that’s without reach.
  • For section of difference measuring, place gauge by the side with section of
    difference horizontally for graduation reading at the same height.
Part Number
TPG-700A
TPG-700B
TPG-700C
TPG-700D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Standard Mass
(g)
Total length
(mm)

137,801 IDR

1 Piece(s) 12 Day(s) 1~15#700 1-1510148.5

224,265 IDR

1 Piece(s) 30 Day(s) 15~30#700 15-3040153

296,529 IDR

1 Piece(s) 1 Day(s) 30~45#700 30-4560159

374,317 IDR

1 Piece(s) 12 Day(s) 45–60#700 45-6080161.5

Loading...

  1. 1
 

Basic Information

Number of Sheets(sheet) 1 Thickness(mm) 1.2 Scale 0.1
Taper angle 7 Degrees 9 Minutes 10 Seconds Material Quenched Stainless Steel (SUS420J2) / Hardness: HV480 Instrument Error(mm) ±0.05mm
Feature 1 Silver Finish Use Measurement of Slots/Gaps/Hole Diameters, Etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)