(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Central Soft Pad

Central Soft Pad

[Features]
· Disc pad used in combination with 125 mm diameter disc.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

PN20278CSDP

 
Part Number
PN20278CSDP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

322,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Outer Diameter(mm) 125 Mass(g) 10

Please check the type/dimensions/specifications of the part PN20278CSDP in the Central Soft Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)