(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Buffing Pad

Buffing Pad

Wavy buffer prevents heating while in use so can be used for longer. Furthermore, it boasts appropriate hardness for excellent polishing strength and finishing.

PDF

Part Number

Configured Part Number is shown.

PN13257

 
Part Number
PN13257
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

146,308 IDR

50 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Color Light Blue Polishing power Small
Finishing Ultra-Fine Outer Diameter(mm) 83 Mass(g) 7
Number Contained In A Packet 50 pcs.

Please check the type/dimensions/specifications of the part PN13257 in the Buffing Pad series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)