(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radial Bristle Brush

Radial Bristle Brush

[Specifications]
·A shaft-less brush type.
·General fine deburring work.
Welding burn removal.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRBRSHTC6M6
BRBRSHTC2206
BRBRSHTC4006
BRBRSHTC806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color Abrasive material

3,118,769 IDR

1 Piece(s) 1 Day(s) 3000BeigeA (aluminum oxide)

3,118,769 IDR

1 Piece(s) 1 Day(s) 220Reddish BrownA (aluminum oxide)

3,118,769 IDR

1 Piece(s) 1 Day(s) 400BlueA (aluminum oxide)

3,216,769 IDR

1 Piece(s) 1 Day(s) 80Yellow3 M Cubitron abrasive grain and A (aluminum oxide)

Loading...

  1. 1

Basic Information

Product Type Other Outer Diameter(mm) 152.4 Thickness(mm) 12.7 (No revolutions)
Hole Diameter(mm) 25.4 Maximum peripheral speed(m/s) 478 Max. Rotational Speed(rpm) 6000
Specifications 12.7 mm, 15.9 mm, 19.1 mm, 22.2 mm with Bushing Mass(g) 260 Application General detailed deburring. Welding scale removal.
Number Contained In A Packet(sheet) 5 Adaptation tool Bench grinder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)