(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EXL Wheel 9S-F

EXL Wheel 9S-F

It allows deburring and surface adjustment without sacrificing the size and shape of the workpiece.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EXL9SF150X25X2
EXL9SF200X25X7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(rpm)
Internal Diameter
(mm)
Mass
(g)

4,336,769 IDR

3 Piece(s) 1 Day(s) 150600025.4340

5,754,308 IDR

3 Piece(s) 1 Day(s) 200450076.2470

Loading...

  1. 1

Basic Information

Maximum peripheral speed(m/s) 47.1 Width(mm) 25 Finished equivalent count(#) 220
Application Deburring after cutting. Removing small burrs after drilling/milling. Number Contained In A Packet(sheet) 3 Base Materials Nylon Non woven Fabric
Abrasive material Silicon carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)