(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CP Wheel 7A-VF

CP Wheel 7A-VF

It allows deburring and surface adjustment without sacrificing the size and shape of the workpiece.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

CP7AVF200X25X7

 
Part Number
CP7AVF200X25X7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,016,615 IDR

3 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Wheel Outer Diameter(mm) 200 Maximum peripheral speed(m/s) 39.8
Max. Rotational Speed(rpm) 3800 Width(mm) 25 Internal Diameter(mm) 76.2
Finished equivalent count(#) 320 Mass(g) 470 Application Improvement of lubricant and surface roughness of machines. Deburring after cutting.
Number Contained In A Packet(sheet) 3 Base Materials Nylon Non woven Fabric Abrasive material Aluminum oxide

Please check the type/dimensions/specifications of the part CP7AVF200X25X7 in the CP Wheel 7A-VF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)