(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roloc Disc Pad (Without 6 mm Shaft)

Roloc Disc Pad (Without 6 mm Shaft)

Pad that allows one touch screw attachment and detachment, by rotating the 3M Roloc Disc for half a turn. (A 6 mm shaft is not included)

  • STOCK

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PN45093
PN45097
PN45100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(rpm)
Mass
(g)
Rubber Hardness

618,429 IDR

1 Piece(s) 1 Day(s) 7620000140Extra Hard (EH)

538,857 IDR

1 Piece(s) 1 Day(s) 502500060Extra Hard (EH)

547,385 IDR

1 Piece(s) 1 Day(s) 383000030Hard (H)

Loading...

  1. 1

Basic Information

Application Polishing Shaft Diameter(mm) 6 Tool Used 3M Disc Thunder
Application details 3M roloc disc product pad

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)