(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated Disc Pad For Stikit Tri-M-ite Disc Roll 426U (Without Holes)

Dedicated Disc Pad For Stikit Tri-M-ite Disc Roll 426U (Without Holes)

A disc pad in a disc roll with glue but no liner that uses a silicon carbide abrasive with excellent cutting properties. 

Part Number

Configured Part Number is shown.

5575

Part Number
5575
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

896,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 125 Thickness(mm) 19 Abrasive grain A Abrasive Grain
Max. Rotational Speed(rpm) 10000 Application For double-action sander. Performs putty sanding, surfacer polish, paint defect removal, etc. Maximum operating rotation speed(m/s) 65.4
Shaft(mm) 8 Shaft Diameter 24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)