(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch-Brite Holder For Metal Conditioning Discs

Scotch-Brite Holder For Metal Conditioning Discs

This is a holder for metacon discs.
914A is compatible with pneumatic tools, and 914E with electric tools.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DH914A
DH914E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Diameter Dimension
(mm)
Compatible Tools

455,385 IDR

1 Piece(s) 1 Day(s) M8For pneumatic tools

455,385 IDR

1 Piece(s) 1 Day(s) M10For electric tools

Loading...

  1. 1

Basic Information

Work material Stainless Steel Outer diameter Dimensions(mm) 96 Thickness(mm) 14
Max. Rotational Speed(rpm) 14000 Application Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc. Maximum operating rotation speed(m/s) 71.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)