(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Exit Guide Sign "Emergency Exit →" FA-302

Click this image to zoom it.

Move the mouse over the image to zoom

Exit Guide Sign "Emergency Exit →" FA-302

Standard Unit Price:
104,286 IDR
Days to Ship :
12 Day(s)

[Features]
It is a lamination plate (laminated) guide sign made of rigid PVC.
Since the printed part is enclosed, it will not come off even if you rub it, and you can clean it with detergent, thinner, etc., without any problem.
It has weather resistance and extremely resistant to rain, wind and sunlight.
[Applications]
Since it can be easily washed, it is suitable for use as an alternative to steel plates in places where it is prone to rusting, and is suitable for a guiding sign outdoors prone to breakage or where letters tend to come off, and in places with a lot of dust and mud.

(i)Caution

  • Not luminous.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
104,286 IDR

Part Number : 65302
Days to Ship 12 Day(s)
Standard Unit Price 104,286 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    Emergency exit →
  • Color
    White
  • Size(mm)
    120×360×1
  • Cord
    FA-302