(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Command Tag "Work in Progress: Do Not Operate" Tag -401

Click this image to zoom it.

Move the mouse over the image to zoom

Command Tag "Work in Progress: Do Not Operate" Tag -401

Standard Unit Price:
247,692 IDR
Days to Ship :
12 Day(s)

225 × 100 × 0.6 mm, soft polyvinyl chloride

Basic Specifications

  • Size(mm)
    225×100×0.6
  • Contens Displayed Detail
    Working: Do Not Operate
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-401
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
247,692 IDR

Part Number : 85401
Days to Ship 12 Day(s)
Standard Unit Price 247,692 IDR
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    225×100×0.6
  • Contens Displayed Detail
    Working: Do Not Operate
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-401
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated