(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Name Sign (Resin Type) "Dust Accumulation, Cleaning Chief" Name 533

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Resin Type) "Dust Accumulation, Cleaning Chief" Name 533

Standard Unit Price:
94,116 IDR
Days to Ship :
16 Day(s) or more

A sticker used to notify the person responsible for cleaning accumulated dust, on which the name can be written directly. It is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.

Basic Specifications

  • Size(mm)
    300×100×1
  • Contens Displayed Detail
    Person in Charge of Accumulated Dust Cleaning
  • Color
    Green
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 533
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
16 Day(s) or more
94,116 IDR

Part Number : 46533
Days to Ship 16 Day(s) or more
Standard Unit Price 94,116 IDR
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×100×1
  • Contens Displayed Detail
    Person in Charge of Accumulated Dust Cleaning
  • Color
    Green
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 533
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style