(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tapered Pipe Thread Gauge (NPT)

Tapered Pipe Thread Gauge (NPT)

[Features]
· American standard (ANSI) pipe taper thread gauge used for inspecting pipe taper threads (NPT) for general components requiring sealing.
· These gauges come with various notching; however, the one most commonly used has notches in 3 locations: minimum position, reference position and maximum position.
· When a gauge is screwed in by hand to a pipe taper screw, if the pipe end is within the range of the maximum limit position and minimum limit position notch, it will pass.
· For NPT, the height of the ridge cutout for the screw outer and inner diameters are regulated; using an NPT plane taper gauge for this inspection is recommended.
· Dimensional inspection of outer or inner diameter can be easily performed by aligning the three notches on the taper thread gauge and the six notches on the plain taper gauge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NPT1-1/2-11-1/2
NPT1-1/4-11-1/2
NPT1/2-14
NPT1/4-18
NPT1/8-27
NPT1-11-1/2
NPT2-1/2-8
NPT2-11-1/2
NPT3-1/2-8
NPT3/4-14
NPT3-8
NPT3/8-18
NPT4-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch P

26,188,096 IDR

1 Piece(s) 10 Day(s) or more 1 1/2Ridge 11 1/2

23,798,765 IDR

1 Piece(s) 10 Day(s) or more 1 1/4Ridge 11 1/2

14,579,160 IDR

1 Piece(s) 10 Day(s) or more 1/2Ridge 14

10,881,513 IDR

1 Piece(s) 10 Day(s) or more 1/4Ridge 18

10,395,701 IDR

1 Piece(s) 10 Day(s) or more 1/8Ridge 27

19,247,657 IDR

1 Piece(s) 10 Day(s) or more 1Ridge 11 1/2

40,767,120 IDR

1 Piece(s) 10 Day(s) or more 2 1/2Ridge 8

32,871,309 IDR

1 Piece(s) 10 Day(s) or more 2Ridge 11 1/2

65,801,824 IDR

1 Piece(s) 10 Day(s) or more 3 1/2Ridge 8

16,430,304 IDR

1 Piece(s) 10 Day(s) or more 3/4Ridge 14

50,172,742 IDR

1 Piece(s) 10 Day(s) or more 3Ridge 8

12,770,584 IDR

1 Piece(s) 10 Day(s) or more 3/8Ridge 18

82,087,256 IDR

1 Piece(s) 10 Day(s) or more 4Ridge 8

Loading...

  1. 1

Basic Information

Product Type Thread ring gauge / Thread Plug Gauge Workpiece Female Thread/Male Screw Set Application Male & Female Thread Measurement
Hardness HRC58~62 Material SKS-3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)