(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Nail Bag Width (mm) 330 DTK-11-BK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nail Bag Width (mm) 330
Part Number: DTK-11-BK

Standard Unit Price: 398,000 IDR Special Price 398,000 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

Includes a convenient ink pot holder.

[Features]
· Luxurious new texture. Easy-to-use and holds its shape well.
· The larger front pocket features a suede-like custom fabric with luxurious texture.
· Smart design features both an inner and outer layer of tough material.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    315×330×140
  • Depth(mm)
    220

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)