(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pliers Cover

Pliers Cover

Standard Unit Price:
107,692 IDR-
Days to Ship :
11 Day(s) or more

Easy-to-use pliers case that holds its shape well.

[Features]
· Offers the comfort and safety of tough design. Lightweight and durable.
· Exterior layer made with 1680-Denier ballistic nylon fabric for strong wear resistance

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    140
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Dimensions (Height H x Width W x Depth D)(mm)

Refine by

  • 205×85×20
  • 240×140×20
  • Clear
Specifications

Refine by

  • 1 Holder
  • 2 Holder
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
205×85×20
1 Holder
11 Day(s) or more
107,692 IDR

Part Number : DT-TS-01-BK
Days to Ship 11 Day(s) or more
Standard Unit Price 107,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    205×85×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    140
  • Specifications
    1 Holder
1 pc.
Blue
205×85×20
1 Holder
11 Day(s) or more
107,692 IDR

Part Number : DT-TS-01-BL
Days to Ship 11 Day(s) or more
Standard Unit Price 107,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    205×85×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    140
  • Specifications
    1 Holder
1 pc.
Black
240×140×20
2 Holder
11 Day(s) or more
119,775 IDR

Part Number : DT-TS-02-BK
Days to Ship 11 Day(s) or more
Standard Unit Price 119,775 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    240×140×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    140
  • Specifications
    2 Holder
1 pc.
Blue
240×140×20
2 Holder
11 Day(s) or more
119,775 IDR

Part Number : DT-TS-02-BL
Days to Ship 11 Day(s) or more
Standard Unit Price 119,775 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    240×140×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    140
  • Specifications
    2 Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)