(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Convex case Width (mm) 110 DT-TS-08-BK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Convex case Width (mm) 110
Part Number: DT-TS-08-BK

Standard Unit Price: 146,450 IDR Special Price 146,450 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

Lightweight and durable.

[Features]
· Exterior layer made with 1680-Denier ballistic nylon fabric
· For strong wear-resistance
· Easy to use and holds its shape well.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Parts Case
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    195×110×60
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    90
  • Compatible Belt Width(mm)
    50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)