(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cutter Case 200X75

Cutter Case 200X75

Standard Unit Price:
119,775 IDR
Days to Ship :
11 Day(s) or more

Easy-to-use cutter case that holds its shape well.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    220×75×45
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    130
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
119,775 IDR

Part Number : DT-TS-05-BK
Days to Ship 11 Day(s) or more
Standard Unit Price 119,775 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    220×75×45
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)