(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Floor Welding 50T

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Floor Welding
Part Number: 50T

Standard Unit Price: 2,180,188 IDR Special Price 2,180,188 IDR
Quantity: 1 Pack (10 pcs)
Days to Ship: 8 Day(s) or more

With padding. 34 cm long type

[Features]
· Long type with a total length of 34 cm.
· Made using tough split leather.
· Pad at the base of the thumb.
· Total length 37 cm type is also available.

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Use
    Welding, heavy machine operation, wire rope work, etc.
  • Material
    Cowhide
  • Specifications
    5 pc Finger
  • Features
    Ideal for harsh work conditions such as welding, the gloves have excellent durability and heat resistance.
  • Total Length
    34cm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)