(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electronic parts cleaner

Electronic parts cleaner

Standard Unit Price:
263,100 IDR
Days to Ship :
4 Day(s)

Can clean electrical component wiring bases. Cleans and removes electrical contact point fatty oils and carbon.

Basic Specifications

  • Type
    Spray
  • Hazard Level
    Class 4 Type I Petroleums
  • Hazardous Goods Capacity(ml)
    300
  • Features 1
    Chemical cleaning agent with low toxicity that is not subject to the "Ordinance on the Prevention of Organic Solvent Poisoning".
  • Features 2
    Since it is fast-drying, it has little impact on various resins and rubbers.
  • Application 1
    For cleaning the wiring board of various types of equipment.
  • Application 2
    For cleaning the relay contacts of various devices as well as recovering contact functions.
  • Application 3
    For cleaning pin jacks, volume connectors, etc.
  • Application 4
    For degreasing of metal parts, etc.
  • Water soluble / insoluble
    Non-water-soluble
  • Operating Temperature Range
    Room Temperature
  • Specification 1
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Specification 2
    2 Spraying Methods
  • Specification 3
    Inverted Blow OK
  • Hazard Level
    Hazardous Material Class II
  • Capacity
    420ml/pcs

Details

Part Number
Capacity

Refine by

  • 420ml/pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
420ml/pcs
4 Day(s)
263,100 IDR

Part Number : 00117
Days to Ship 4 Day(s)
Standard Unit Price 263,100 IDR
Quantity 420ml/pcs

Specificationtitle

  • Type
    Spray
  • Hazard Level
    Class 4 Type I Petroleums
  • Hazardous Goods Capacity(ml)
    300
  • Features 1
    Chemical cleaning agent with low toxicity that is not subject to the "Ordinance on the Prevention of Organic Solvent Poisoning".
  • Features 2
    Since it is fast-drying, it has little impact on various resins and rubbers.
  • Application 1
    For cleaning the wiring board of various types of equipment.
  • Application 2
    For cleaning the relay contacts of various devices as well as recovering contact functions.
  • Application 3
    For cleaning pin jacks, volume connectors, etc.
  • Application 4
    For degreasing of metal parts, etc.
  • Water soluble / insoluble
    Non-water-soluble
  • Operating Temperature Range
    Room Temperature
  • Specification 1
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Specification 2
    2 Spraying Methods
  • Specification 3
    Inverted Blow OK
  • Hazard Level
    Hazardous Material Class II

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Electronic parts cleaner Ichinen

- A quick-drying type cleaning agent that has little effect on various resins and rubber.
- Recovers power failure due to dirt on couplers and terminals.
- Cleaning of electronic parts and electrical parts

- Cleaning of contacts

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)