(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire loading machine

Wire loading machine

Standard Unit Price:
1,282,111 IDR
Days to Ship :
10 Day(s) or more

Simple handle operation so that load binding work can be done efficiently.

Basic Specifications

  • Maximum Working Load(t)
    0.6
  • Product Model
    Load Binders
  • Wire Diameter(mm)
    6
  • Wire Length(m)
    1.6
  • Mass(g)
    3000
  • Features 1
    Handle operation is incredibly light, enabling efficient load tightening work.
  • Features 2
    Safety design, for an easy-to-use box type.
  • Intended Use
    For small trucks.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
10 Day(s) or more
1,282,111 IDR

Part Number : WN-6
Days to Ship 10 Day(s) or more
Standard Unit Price 1,282,111 IDR
Quantity 1 pc.

Specificationtitle

  • Maximum Working Load(t)
    0.6
  • Product Model
    Load Binders
  • Wire Diameter(mm)
    6
  • Wire Length(m)
    1.6
  • Mass(g)
    3000
  • Features 1
    Handle operation is incredibly light, enabling efficient load tightening work.
  • Features 2
    Safety design, for an easy-to-use box type.
  • Intended Use
    For small trucks.