(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sleeve BLC Type (Short Type)

Sleeve BLC Type (Short Type)

Tungaloy, boring holder, sleeve, BLC type (round shank type)
TAC boring tool bit.
Availability of CAD Data (2D/3D): 2D

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BLC32-8C
BLC40-8
BLC40-10
BLC40-16
BLC3210C
BLC3212C
BLC4010C
BLC4012
BLC4012C
BLC4016C
BLC408C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Diameter Workpiece Side (DCONWS)
(mm)
Dimension ℓ
(mm)
Dimension ℓ2
(mm)
Dimension φd
(mm)

4,596,923 IDR

1 Piece(s) Quote 8452032

4,798,462 IDR

1 Piece(s) Quote 8731340

4,887,692 IDR

1 Piece(s) Quote 10731340

5,110,769 IDR

1 Piece(s) Quote 16731340

4,641,538 IDR

1 Piece(s) Quote 10452032

4,686,154 IDR

1 Piece(s) Quote 12452032

4,820,000 IDR

1 Piece(s) Quote 10551340

4,998,462 IDR

1 Piece(s) Quote 12731340

4,932,308 IDR

1 Piece(s) Quote 12551340

4,998,462 IDR

1 Piece(s) Quote 16551340

4,775,385 IDR

1 Piece(s) Quote 8551340

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)