(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAC Tool Parts, Screw SR【1-6 Pieces Per Package】

TAC Tool Parts, Screw SR

Screws used in turning tools, milling cutters, etc.
[Applications]
·Can be used for multiple purposes such as fixing inserts and mounting parts.

Part Number

Configured Part Number is shown.

Part Number
SR10503833S
SR14500L7.0
SR14591
SR1621201397
SR1621201397L
SR34514
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPreferred Hand Component Model Product ​​Type Dimension φb
(mm)
Dimension c
(mm)
Size D
(mm)
Dimension f
(mm)
Dimension φa
(mm)
Dimension φc
(mm)
JAN Code SALAKO Screw

60,000 IDR

1 Piece(s) Quote SR10503833S-SR-10503833-S--------

84,615 IDR

5 Piece(s) Quote SR14500L7.0-SR14-500-L7.0ASV05N□□□-□-------

126,154 IDR

6 Pieces Per Package

5 Pack(s) 12 Day(s) SR14591M5×0.8SR14-591-6.613.57.65T20TAC Drill$Cutting Tools for Small Lathes: J Type, S Type $ TAC Cutting Tool for Outer Diameter: TurnTec, Turning A A Type, MS Type $ TAC Cutting Tool: TurnTec, Turning A A Type, Stream Jet Bar, Stream Jet Bar Mini, S type $ Cutting/Grooving: CGW, SGT, SNG Types $ Thread Cutting: ST Type $ Tooling System: TAC Cartridge SP Type, TAC Cartridge A Type, TAC Boring Bar Cutting Tool, Top-Borer Cutting Tool, TAC E-Z Set $ TAC Mill-

343,077 IDR

5 Piece(s) Quote SR1621201397M5×0.8SR16-212-01397-6.412.56.82.5T20/T10TetraCut (Tetra Cut)-

343,077 IDR

5 Piece(s) Quote SR1621201397LM5×0.8SR16-212-01397L-6.412.56.82.5T20/T10TetraCut (Tetra Cut)2.5

52,308 IDR

1 Piece(s) Quote SR34514M2.5×0.45SR34-514-3.35.23.20.9T7TAC Drill$Cutting Tools for Small Lathes: J Type, S Type $ TAC Cutting Tool for Outer Diameter: TurnTec, Turning A A Type, MS Type $ TAC Cutting Tool: TurnTec, Turning A A Type, Stream Jet Bar, Stream Jet Bar Mini, S type $ Cutting/Grooving: CGW, SGT, SNG Types $ Thread Cutting: ST Type $ Tooling System: TAC Cartridge SP Type, TAC Cartridge A Type, TAC Boring Bar Cutting Tool, Top-Borer Cutting Tool, TAC E-Z Set $ TAC Mill-

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)