(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self Grip (F-Cut) Blades for Cutting, Jet Cut

Self Grip (F-Cut) Blades for Cutting, Jet Cut

K type frontal jet blade allows use of the standard F cut insert.

Part Number

Configured Part Number is shown.

Part Number
SGFH32K3
SGFH32K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Size A
(mm)
Applicable Tip W Chip Width

4,107,692 IDR

1 Piece(s) Quote 32.4GFN/R/L 33

4,107,692 IDR

1 Piece(s) Quote 43.2GFN/R/L 44

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Maximum Processing Diameter(mm) 72 Preferred Hand No Preferred Hand
No. of Corners Used by Tip 1 Corner Shank Height(mm) 32 Size B(mm) 32
Dimension φDmax(mm) 72 Size L(mm) 150 Dimension H3(mm) 24.8
Removal Wrench ESG-1 Applicable Blocks SGTBF□-A SGTBU□-6G SGTBK32-9 UBHCR/L□-32 Dimension φDmin(mm) 28

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)