(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Black Cow Split Leather Cutter Case SI-08

Black Cow Split Leather Cutter Case SI-08

Standard Unit Price:
145,219 IDR
Days to Ship :
8 Day(s) or more

Includes replacement blade case. Black embossed split leather 2-pocket cutter case.
[Features]
· Designed for functionality and safety, to meet the needs of professionals.
· Adapts to fit better with use.
· Extremely handy.
· Supports professionals in any situation.
[Applications]
· Perfect for holding cutters and markers.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 200 x Width 65
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Specification 2
    Replacement Blades Included
  • Specification 3
    2 Tiers
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
145,219 IDR

Part Number : SI-08
Days to Ship 8 Day(s) or more
Standard Unit Price 145,219 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 200 x Width 65
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Specification 2
    Replacement Blades Included
  • Specification 3
    2 Tiers
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)