(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Rasha Cutting Scissors Case SI-06

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rasha Cutting Scissors Case
Part Number: SI-06

Standard Unit Price: 210,222 IDR Special Price 210,222 IDR
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

Includes cutter case

[Features]
· Supports professionals in any situation.
· Adapts to fit better with use. Extremely handy.
· These products were designed for maximum functionality and safety, to meet the needs of professionals.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 300 x Width 105
  • Material
    Tanned Leather
  • Specification 1
    With Cutter Case
  • Features 1
    Belt Supported Width 60 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)