(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Purpose Waist Bag, Large (With Tool Step)

General Purpose Waist Bag, Large (With Tool Step)

Standard Unit Price:
483,243 IDR-
Days to Ship :
11 Day(s) or more

Universal waist bag with tool holder made with glove leather (table stretched)
[Features]
· Professional work bag selected by expert craftsmen.
[Applications]
· Perfect waist bag for holding tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Glove Leather (Bending Work)
  • Specification 1
    Tool Insert included
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 180 x Width 130 x Gusset Width 65
  • Total Length 225 x Width 180 x Gusset Width 65
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 225 x Width 180 x Gusset Width 65
11 Day(s) or more
699,938 IDR

Part Number : KS-10-E
Days to Ship 11 Day(s) or more
Standard Unit Price 699,938 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 225 x Width 180 x Gusset Width 65
  • Material
    Glove Leather (Bending Work)
  • Specification 1
    Tool Insert included
1 pc.
Total Length 180 x Width 130 x Gusset Width 65
11 Day(s) or more
483,243 IDR

Part Number : KS-11-E
Days to Ship 11 Day(s) or more
Standard Unit Price 483,243 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 180 x Width 130 x Gusset Width 65
  • Material
    Glove Leather (Bending Work)
  • Specification 1
    Tool Insert included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)