(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Packeen® Cutter Case with Blade Folding Guide

Packeen® Cutter Case with Blade Folding Guide

Standard Unit Price:
260,874 IDR
Days to Ship :
11 Day(s) or more

Packeen cutter case with blade disposal guide.
[Features]
· Blades can be disposed of using the blade disposal guide attached to the cutter case.
· Snap. And the blade easily comes off.
[Applications]
· Blades can be disposed of in the bag.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Case
  • Size(mm)
    Total Length 150 x Width 80 x Gusset Width 40
  • Color
    Black
  • Material
    (Body) Nylon / (Bracket) Stainless Steel
  • Specification 1
    For Broken Blades All Types and Models
  • Features 1
    Insert a cutter blade into the blade breaking guide set in the cutter case to easily break the blade.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
260,874 IDR

Part Number : PK-001-BK
Days to Ship 11 Day(s) or more
Standard Unit Price 260,874 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • Product uses
    Case
  • Size(mm)
    Total Length 150 x Width 80 x Gusset Width 40
  • Color
    Black
  • Material
    (Body) Nylon / (Bracket) Stainless Steel
  • Specification 1
    For Broken Blades All Types and Models
  • Features 1
    Insert a cutter blade into the blade breaking guide set in the cutter case to easily break the blade.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)