(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Case 1-Partition 'Hard Lab' Series

Tool Case 1-Partition 'Hard Lab' Series

Standard Unit Price:
142,154 IDR
Days to Ship :
11 Day(s) or more

Tool case made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· Metal fittings made with stainless steel for strong resistance to rust.
· Resistant to punctures and wear.
· New material combines outstanding durability with the natural texture and toughness of leather. Made with custom finished leather, for a new utilitarian design.
· Textured leather is resistant to wear, while polyester resists ripping or tearing.
· The artificial suede material is easy on skin with a soft texture.
[Applications]
· Storing tools such as pliers and cutters.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 235 x Width 75
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
142,154 IDR

Part Number : HL-101N
Days to Ship 11 Day(s) or more
Standard Unit Price 142,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 235 x Width 75
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)