(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Support Belt

Super Support Belt

Standard Unit Price:
411,734 IDR
Days to Ship :
11 Day(s) or more

Ergonomic auxiliary belt to protect against lower back pain. · Super support belt with special anti-slip rubber that stays breathable.
[Features]
· The 2 belt loops slide/move, unlike support belt DX, with 2 D-rings on the left and right.
· Experience the stable fit as soon as you put it on.
· Antibacterial material reduces odors from sweat, etc.
· Breathable W Raschel fabric. Special anti-slip rubber material.
[Applications]
· Reduces load on the waist when working with a waist bag attached.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    Length 700 x Width 125
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
  • Specifications
    With 2 Left-Right Location D Can
  • Features 1
    Belt Loop 2-Way Slide Movement
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Navy Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
15 Day(s) or more
411,734 IDR

Part Number : SSB-100-BK
Days to Ship 15 Day(s) or more
Standard Unit Price 411,734 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    Length 700 x Width 125
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
  • Specifications
    With 2 Left-Right Location D Can
  • Features 1
    Belt Loop 2-Way Slide Movement
1 pc.
Navy Blue
11 Day(s) or more
411,734 IDR

Part Number : SSB-100-N
Days to Ship 11 Day(s) or more
Standard Unit Price 411,734 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 700 x Width 125
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
  • Specifications
    With 2 Left-Right Location D Can
  • Features 1
    Belt Loop 2-Way Slide Movement

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)