(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polypropylene Expandable 1 Pin Buckle Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Polypropylene Expandable 1 Pin Buckle Belt

Standard Unit Price:
237,092 IDR-
Days to Ship :
11 Day(s) or more

A slide-type 1-pin buckle belt that can be adjusted without cutting, made from lightweight, tough polypropylene.
[Features]
· Expandable so it can be used without cutting.
· Slide type allows length adjustment.
· A work belt for workmen, featuring colorful designs.
· This colorful work belt is designed for strength and ease of use, for daily use, and creates an individual look.
· The length is easily adjustable, and can be worn all year round with summer or winter clothing.
[Applications]
· A belt for hanging a waist bag on the waist.

Basic Specifications

  • Product Model
    Work Belt
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Navy Blue
  • Clear
Size(mm)

Refine by

  • Length 1,300 x Width 38
  • Length 1,300 x Width 48
  • Clear
Color

Refine by

  • National Defense
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
Length 1,300 x Width 38
-
11 Day(s) or more
237,092 IDR

Part Number : PB-400-BU
Days to Ship 11 Day(s) or more
Standard Unit Price 237,092 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,300 x Width 38
  • Color
    -
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
1 pc.
Navy Blue
Length 1,300 x Width 38
-
11 Day(s) or more
237,092 IDR

Part Number : PB-400-N
Days to Ship 11 Day(s) or more
Standard Unit Price 237,092 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,300 x Width 38
  • Color
    -
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
1 pc.
-
Length 1,300 x Width 38
National Defense
11 Day(s) or more
237,092 IDR

Part Number : PB-400-OD
Days to Ship 11 Day(s) or more
Standard Unit Price 237,092 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    Length 1,300 x Width 38
  • Color
    National Defense
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
1 pc.
Blue
Length 1,300 x Width 48
-
11 Day(s) or more
269,695 IDR

Part Number : PB-500-BU
Days to Ship 11 Day(s) or more
Standard Unit Price 269,695 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
1 pc.
Navy Blue
Length 1,300 x Width 48
-
11 Day(s) or more
269,695 IDR

Part Number : PB-500-N
Days to Ship 11 Day(s) or more
Standard Unit Price 269,695 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length
1 pc.
-
Length 1,300 x Width 48
National Defense
11 Day(s) or more
269,695 IDR

Part Number : PB-500-OD
Days to Ship 11 Day(s) or more
Standard Unit Price 269,695 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    National Defense
  • Material Quality
    Polypropylene
  • Specifications
    Compatible waist width: 65–130 cm
  • Features 1
    The sliding mechanism makes it possible to adjust the length

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)