(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polypropylene One-Pin Buckle Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Polypropylene One-Pin Buckle Belt

Standard Unit Price:
155,243 IDR
Days to Ship :
11 Day(s) or more

[Features]
· A work belt for workmen, to be worn around the waist. Standard 1-pin buckle

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    National Defense
  • Material Quality
    Polypropylene
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
155,243 IDR

Part Number : PB-317
Days to Ship 11 Day(s) or more
Standard Unit Price 155,243 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    National Defense
  • Material Quality
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)