(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller Short White Hairs

Small Roller Short White Hairs

Standard Unit Price:
79,379 IDR
Days to Ship :
17 Day(s) or more

It is the ideal roller for application in narrow places and internal corners.
Roller dimensions (Inch): 2
Material: polyester
Bristle length (mm): 5
Applications: interior/exterior, narrow part
Hair category: Short hair

Basic Specifications

  • Roller Size(Inch)
    2
  • Material
    Polyester
  • Hair length(mm)
    5
  • Application
    Interior and Exterior, Narrow Part
  • Bristle type
    Short Nap
  • JAN Code
    4957549225585
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
17 Day(s) or more
79,379 IDR

Part Number : 822462
Days to Ship 17 Day(s) or more
Standard Unit Price 79,379 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    2
  • Material
    Polyester
  • Hair length(mm)
    5
  • Application
    Interior and Exterior, Narrow Part
  • Bristle type
    Short Nap
  • JAN Code
    4957549225585

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)