(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handy Shotter

Handy Shotter

Handy Shotter
[Features]Black film (oxide film) on H steel with a flange width of 150 mm or more can be removed easily and quickly.
The special CBN blade generates fewer sparks and dust than grinding stones, enabling safe and hygienic operation.
Special CBN blades generate fewer sparks and dust than grinding stones, allowing safe and hygienic operation.
[Specifications]
Power Supply
AC 100V,50/60Hz
Rated Current
8A-100V
Weight:3.2kg

Part Number

Configured Part Number is shown.

Part Number
HS75A
HS110A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade for use Features

16,608,154 IDR

1 Piece(s) 12 Day(s) Shotter 75For grinding spectacle lenses. Rotates using a special double buffer mechanism and the bolt hole as a guide, ensuring it does not sway.

16,608,154 IDR

1 Piece(s) 12 Day(s) Shotter 110For whole surface rubbing processing. It is a buffer mechanism, and it evenly rubs all distorted surfaces.

Loading...

  1. 1

Basic Information

Power Supply AC100V, 50/60Hz Motor Single Phase AC Direct Current Commutator Motor Rated Current 8A-100V
Number of load-free rotations(min-1) 5100 Weight(Kg) 3.2 (Excludes Buffer Flange) Cabtyre Cord 1.25 mm with 23-core grounding clip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)