(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F1 Cutter

Part Number

Configured Part Number is shown.

Part Number
F105
F110
F160
F180S
F305E
F305T
F355E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Hole Diameter
(mm)
Compatible Model

1,069,231 IDR

1 Piece(s) 12 Day(s) 1051.82820For Dust Proof Circular Saw

1,069,231 IDR

1 Piece(s) 12 Day(s) 1121.82020For Dust Proof Circular Saw

1,375,385 IDR

1 Piece(s) 1 Day(s) 1601.853220For Dust Proof Circular Saw

1,375,385 IDR

1 Piece(s) 1 Day(s) 1801.83420For Dust Proof Circular Saw

3,055,385 IDR

1 Piece(s) 1 Day(s) 3082.25625.4For Low-speed Cutting

3,055,385 IDR

1 Piece(s) 1 Day(s) 3081.83825.4For High-speed Cutting

4,887,692 IDR

1 Piece(s) 1 Day(s) 3552.16025.4For Low-speed Cutting

Loading...

  1. 1

Basic Information

work material Iron Chip Cermet work material ALC (Reinforced), Iron Plates, Metal Plate Sidings, Iron Pipes etc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)