(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel, Floor Case SFE-6006

Part Number

Configured Part Number is shown.

SFE-6006

Part Number
SFE-6006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

2,103,064 IDR

1 Piece(s) 10 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Collar White Frontage(mm) 291
Depth(mm) 330 Height(mm) 605 Drawer internal dimensions (width x depth x height)(mm) 243×310×80
Material (Main Body) Steel Resin, Epoxy Powder Coating Material (Drawer) Styrene resin Material (Rail) Polypropylene
Features 1 With a screw type adjuster attached to the bottom it is possible to adjust the height so that there is no rattling. Features 2 Optional casters (SFE-4C) can be installed. Features 3 Thinner drawer than the existing letter cabinet and improved storage capacity.
Features 4 Complies with Green Purchasing Law. Mass(kg) 5.4 Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)