(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminate Film, Single-Side Matte, 100 Sheets 100μ【100 Pieces Per Package】

Laminate Film, Single-Side Matte, 100 Sheets 100μ

[Features]
· 100 sheet set of 100 micron thick laminate film with your choice of single sided matte or gloss finish.
· Since the matte surface stops reflected light, it is ideal for menus, notices, and photos.
· Lineup of 4 sizes: B5, A4, B4, and A3.

Part Number

Configured Part Number is shown.

Part Number
LZM-A3100
LZM-A4100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType (Laminate Film) Feature 2 Product Size (Estimate) Mass
(kg)

1,350,769 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more A3An assortment of 7 sizes including B5、A4、B4、A3.A3 Size (303 x 426 mm)2.88

726,154 IDR

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more A4An assortment of 5 sizes including B5、A4、B4、A3.A4 Size (216 x 303 mm)1.462

Loading...

  1. 1

Basic Information

Product Model Laminate Film Thickness(μ) 100 Feature 1 As the matte surface prevents light reflection, it is ideal for menus, bulletin items and photographs.
Material Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)