(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Little Smell

Little Smell

Standard Unit Price:
869,231 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Virtually no unpleasant smell.
· Effective as a rust remover.
· Also provides superior workability with the power to remove trap clay.
· Non-drip viscous liquid that powerfully dissolves iron powder.
· Makes an ideal car shampoo when blended with an activator.

Basic Specifications

  • Product Type
    Cleaner
  • Combustibility
    Incombustible
  • Volatile
    Low
  • Density (20 °C)
    1.1
  • pH (20 °C)
    Neutral
  • Flash Point
    NA
  • Appearance
    Colorless Transparent Liquid
  • Product Shape
    Bottle with Hand Guard
  • Feature 1
    High viscosity reduces sagging (suitable for vertical surfaces such as wheels)
  • Feature 2
    Harder to dry than the conventional type. (Reaction time is longer when compared with the conventional type, and cleanability is also improved.)
  • Feature 3
    Optimal for use as a car wash shampoo, when mixed with active agents.
  • Feature 4
    It is harder to damage the material (resin, plastic, rubber) than the conventional type, and it is difficult to discolor.
  • Use
    For the removal of iron power stuck to the wheels and body of cars. For rust removal.
  • Constituent
    Ammonium Thioglycolate / Anionic Surfactant / Coloring Enhancer / Thickener / Purified Water
  • Usage Method
    (1) Pour water over the object. (To remove dust or dirt and cool down the body.) (2) Spray the agent directly over the desired area. (-> The agent turns purplish red by reaction (dissolution) with iron powder (rust).) To activate the agent, rub the sprayed area lightly with a sponge moistened with water. (4) When the reaction color (purplish red) goes away, rinse the object with water to completely remove the agent. *If the rust cannot be removed by 1 spraying, repeat the above steps several times until the reaction color (purplish red) becomes less conspicuous.
  • Amount Of Content
    1 pc (1 kg)
Part Number
Amount Of Content

Refine by

  • 1 pc (1 kg)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (1 kg)
8 Day(s) or more
869,231 IDR

Part Number : S-2596
Days to Ship 8 Day(s) or more
Standard Unit Price 869,231 IDR
Quantity 1 pc (1 kg)

Specificationtitle

  • Product Type
    Cleaner
  • Combustibility
    Incombustible
  • Volatile
    Low
  • Density (20 °C)
    1.1
  • pH (20 °C)
    Neutral
  • Flash Point
    NA
  • Appearance
    Colorless Transparent Liquid
  • Product Shape
    Bottle with Hand Guard
  • Feature 1
    High viscosity reduces sagging (suitable for vertical surfaces such as wheels)
  • Feature 2
    Harder to dry than the conventional type. (Reaction time is longer when compared with the conventional type, and cleanability is also improved.)
  • Feature 3
    Optimal for use as a car wash shampoo, when mixed with active agents.
  • Feature 4
    It is harder to damage the material (resin, plastic, rubber) than the conventional type, and it is difficult to discolor.
  • Use
    For the removal of iron power stuck to the wheels and body of cars. For rust removal.
  • Constituent
    Ammonium Thioglycolate / Anionic Surfactant / Coloring Enhancer / Thickener / Purified Water
  • Usage Method
    (1) Pour water over the object. (To remove dust or dirt and cool down the body.) (2) Spray the agent directly over the desired area. (-> The agent turns purplish red by reaction (dissolution) with iron powder (rust).) To activate the agent, rub the sprayed area lightly with a sponge moistened with water. (4) When the reaction color (purplish red) goes away, rinse the object with water to completely remove the agent. *If the rust cannot be removed by 1 spraying, repeat the above steps several times until the reaction color (purplish red) becomes less conspicuous.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)