(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Drum Lift Suspension Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

Drum Lift Suspension Clamp

Standard Unit Price:
5,769,573 IDR
Days to Ship :
Quote

[Features]
· Simple suspension with one-touch grip of steel drums and other lidless drums by rims (edges).
· Drums can be easily hung vertically and horizontally, as well as rolled over.
[Applications]
· Dedicated hanging clamp for drums.

(i)Caution

  • Drums without rims (edges) cannot be lifted. For safety reasons, do not hoist five or more oil drums together.

Basic Specifications

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    18
  • Mass(kg)
    2
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
5,769,573 IDR

Part Number : DLC0.5
Days to Ship Quote
Standard Unit Price 5,769,573 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Suspended Clamp for Drums
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    18
  • Mass(kg)