(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial Thickness Gauge by Application (0.01 mm Type)

Part Number

Configured Part Number is shown.

 
Part Number
G-0.4N
G-2.4N
G-20
G-30
H-0.4N
H-2.4N
H-20
H-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetailed Type Measuring depth
(mm)
Measurement Element Diameter
(mm)
Gauge head parallelism
(µm)
Measuring Force (or Less)
(N)
Specifications Features

1,515,063 IDR

1 Piece(s) 10 Day(s) or more Measurement Force Initial Pressure: 0.4 N (Low Pressure Type)20105Initial Pressure 0.4 NMeasurement Force Initial Pressure: 0.4 N (Low Pressure Type) / Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 FlatPerfect for measuring paper, film, and soft rubber.

1,515,063 IDR

1 Piece(s) 10 Day(s) or more Measurement Force Final Pressure 2.4 N20105Terminal Pressure 2.4 NMeasurement Force Final Pressure: 2.4 N Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 FlatSuitable for measuring hard rubber and leather.

3,517,765 IDR

1 Piece(s) 14 Day(s) or more Anvil ϕ20, Flat2020 (Metal)151.8Probe anvil φ20 flatIdeal for the measurement of urethane, fabric, or non-woven fabric.

3,867,589 IDR

1 Piece(s) 14 Day(s) or more Anvil ϕ30, Flat2030 (Metal)201.8Stator/Flat Anvil φ30Ideal for the measurement of urethane, fabric, or non-woven fabric.

1,781,572 IDR

1 Piece(s) 14 Day(s) or more Measurement Force Initial Pressure: 0.4 N (Low Pressure Type)120105Initial Pressure 0.4 NMeasurement Force Initial Pressure: 0.4 N (Low Pressure Type) / Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 FlatPerfect for measuring paper, film, and soft rubber.

1,781,572 IDR

1 Piece(s) 14 Day(s) or more Measurement Force Final Pressure 2.4 N120105Terminal Pressure 2.4 NMeasurement Force Final Pressure: 2.4 N Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 FlatSuitable for measuring hard rubber and leather.

3,788,918 IDR

1 Piece(s) 10 Day(s) or more Anvil ϕ20, Flat12020 (Metal)151.8Probe anvil φ20 flatIdeal for the measurement of urethane, fabric, or non-woven fabric.

4,138,742 IDR

1 Piece(s) 10 Day(s) or more Anvil ϕ30, Flat12030 (Metal)201.8Measurement Probe / Anvil φ30 FlatIdeal for the measurement of urethane, fabric, or non-woven fabric.

Loading...

  1. 1

Basic Information

Use Thickness Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Scale type Barrel scale Measuring Range(mm) 0–10
Indication Error(µm) ±20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)