(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Socket Wrench, L Type

Explosion-Proof Socket Wrench, L Type

Standard Unit Price:
4,479,231 IDR-
Days to Ship :
Quote

[Features]
· AMPCO explosion-proof socket wrench, L type.
· Resistant to corrosion.
· Certified FMRC by the US National Accreditation Board
· Ideal for using at workplaces sensitive to magnetism.

Basic Specifications

Part Number
Two-sided Width Size(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 17
  • 19
  • 21
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 195
  • 220
  • 240
  • 270
  • 290
  • 310
  • Clear
Mass(g)

Refine by

  • 100
  • 140
  • 220
  • 280
  • 320
  • 530
  • 680
  • Clear
Trusco Code

Refine by

  • 280-4565
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
175
100
280-4565
Quote
4,479,231 IDR

Part Number : AMC5900
Days to Ship Quote
Standard Unit Price 4,479,231 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    8
  • Overall Length(mm)
    175
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    100
  • Trusco Code
    280-4565
10
195
140
-
Quote
5,081,385 IDR

Part Number : AMC5904
Days to Ship Quote
Standard Unit Price 5,081,385 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    10
  • Overall Length(mm)
    195
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    140
  • Trusco Code
    -
12
220
220
-
Quote
6,307,847 IDR

Part Number : AMC5908
Days to Ship Quote
Standard Unit Price 6,307,847 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    12
  • Overall Length(mm)
    220
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    220
  • Trusco Code
    -
13
240
280
-
Quote
6,648,308 IDR

Part Number : AMC5910
Days to Ship Quote
Standard Unit Price 6,648,308 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    13
  • Overall Length(mm)
    240
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    280
  • Trusco Code
    -
17
270
320
-
Quote
7,977,539 IDR

Part Number : AMC5918
Days to Ship Quote
Standard Unit Price 7,977,539 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    17
  • Overall Length(mm)
    270
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    320
  • Trusco Code
    -
19
290
530
-
Quote
8,802,154 IDR

Part Number : AMC5922
Days to Ship Quote
Standard Unit Price 8,802,154 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    19
  • Overall Length(mm)
    290
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    530
  • Trusco Code
    -
21
310
680
-
Quote
9,844,924 IDR

Part Number : AMC5926
Days to Ship Quote
Standard Unit Price 9,844,924 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    21
  • Overall Length(mm)
    310
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    680
  • Trusco Code
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)