(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Extension Bar (AMCW-280)

Explosion-Proof Extension Bar (AMCW-280)

Standard Unit Price:
5,096,923 IDR
Days to Ship :
1 Day(s)

[Features]
· AMPCO explosion-proof extension bar.
· For work in narrow areas
· Resistant to corrosion.
· Certified FMRC by the US National Accreditation Board

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    254
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    440

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
5,096,923 IDR

Part Number : AMCW-280
Days to Ship 1 Day(s)
Standard Unit Price 5,096,923 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    254
  • Approval Acquired
    FMRC (USA)
  • Mass(g)
    440

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corrosion-resistant.
●Use in petrochemical factories, ship factories, refineries, paint factories, aircraft maintenance factories and other places where spark is prohibited.
●United States Accredited Institution FMRC certified.

Specification

●Input Drive(mm):12.7
●Total Length(mm):250
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)