(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Scraper

Explosion-Proof Scraper

Standard Unit Price:
2,220,000 IDR
Days to Ship :
Quote

This manufacturer is a pioneer in explosion-proof, non-magnetic work tools.
[Features]
·This product is made from highly conductive metals.

Basic Specifications

  • Product Type
    Scraper
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    235
  • Blade Width(mm)
    75
  • Mass(g)
    345
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
2,220,000 IDR

Part Number : AMCS-40
Days to Ship Quote
Standard Unit Price 2,220,000 IDR

Specificationtitle

  • Product Type
    Scraper
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    235
  • Blade Width(mm)
    75
  • Mass(g)
    345

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)