(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Adjustable Combination Pliers

Explosion-Proof Adjustable Combination Pliers

Standard Unit Price:
3,221,077 IDR-
Days to Ship :
12 Day(s)

[Features]
· Ampco explosion-proof adjustable combination pliers.
· It can be reshaped in two steps according to the size of the object to be grasped.
· Resistant to corrosion.
· Certified FMRC by the US National Accreditation Board.

Basic Specifications

  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle
Part Number
Overall Length(mm)

Refine by

  • 165
  • 205
  • Clear
Maximum Opening(mm)

Refine by

  • 8
  • 13
  • Clear
Mass(G)

Refine by

  • 190
  • 235
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
165
8
190
12 Day(s)
3,221,077 IDR

Part Number : AMCP-30
Days to Ship 12 Day(s)
Standard Unit Price 3,221,077 IDR

Specificationtitle

  • Overall Length(mm)
    165
  • Maximum Opening(mm)
    8
  • Mass(G)
    190
  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle
205
13
235
12 Day(s)
3,580,308 IDR

Part Number : AMCP-31
Days to Ship 12 Day(s)
Standard Unit Price 3,580,308 IDR

Specificationtitle

  • Overall Length(mm)
    205
  • Maximum Opening(mm)
    13
  • Mass(G)
    235
  • Approval Acquired
    FMRC (USA)
  • Features
    With Handle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)