(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Scaling Hammer

Explosion-Proof Scaling Hammer

Standard Unit Price:
2,489,231 IDR-
Days to Ship :
Quote

Equipped with a handle made of glass fiber, it has excellent durability, is resistant to impacts and chemicals, and also suppresses vibrations

Basic Specifications

  • Approval Acquired
    FMRC (USA)
  • Material of Handle
    Glass Fiber
  • Features
    The handle with emphasis on durability is ten times stronger than the wooden handle. The handle that fits well in hands is hard to slip, enhancing safety with vibration controlled to a minimum level.
Part Number
Overall Length(mm)

Refine by

  • 355
  • 380
  • Clear
Mass(G)

Refine by

  • 725
  • 1588
  • Clear
Head Mass(g)

Refine by

  • 455
  • 1360
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
355
725
455
Quote
2,489,231 IDR

Part Number : AMCH-60FG
Days to Ship Quote
Standard Unit Price 2,489,231 IDR

Specificationtitle

  • Overall Length(mm)
    355
  • Mass(G)
    725
  • Approval Acquired
    FMRC (USA)
  • Head Mass(g)
    455
  • Material of Handle
    Glass Fiber
  • Features
    The handle with emphasis on durability is ten times stronger than the wooden handle. The handle that fits well in hands is hard to slip, enhancing safety with vibration controlled to a minimum level.
380
1588
1360
Quote
6,456,000 IDR

Part Number : AMCH-62FG
Days to Ship Quote
Standard Unit Price 6,456,000 IDR

Specificationtitle

  • Overall Length(mm)
    380
  • Mass(G)
    1588
  • Approval Acquired
    FMRC (USA)
  • Head Mass(g)
    1360
  • Material of Handle
    Glass Fiber
  • Features
    The handle with emphasis on durability is ten times stronger than the wooden handle. The handle that fits well in hands is hard to slip, enhancing safety with vibration controlled to a minimum level.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)