(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plate Hand Truck

Plate Hand Truck

Standard Unit Price:
1,475,833 IDR-
Days to Ship :
11 Day(s) or more

A flat truck with a strong wooden platform.
[Features]
· Pallet trolley for transport with all swivel wheel specification.
· Made of wood, it is sturdy and does not damage cargo, etc.
· Casters have dual-wheel stoppers that allow loads to be stably unloaded.
· Uniform withstand load 100 kg type and 200 kg type are available.
[Applications]
· A dolly mainly used for loading or unloading cargo, etc.

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Wheel Material
    Rubber Wheels
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 100
  • 200
  • Clear
Length(mm)

Refine by

  • 500
  • 600
  • 900
  • Clear
Width(mm)

Refine by

  • 400
  • 450
  • 500
  • 600
  • Clear
Full height(mm)

Refine by

  • 86
  • 123
  • Clear
Caster Diameter φ(mm)

Refine by

  • 50
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100
500
400
86
50
11 Day(s) or more
1,592,778 IDR

Part Number : YM-1G
Days to Ship 11 Day(s) or more
Standard Unit Price 1,592,778 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    500
  • Width(mm)
    400
  • Full height(mm)
    86
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    4
  • Surface Treatment
    Paint
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    21
1 unit
100
500
400
86
50
11 Day(s) or more
1,475,833 IDR

Part Number : YM-1N
Days to Ship 11 Day(s) or more
Standard Unit Price 1,475,833 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    500
  • Width(mm)
    400
  • Full height(mm)
    86
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    4
  • Surface Treatment
    Varnish
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    21
1 unit
100
600
500
86
50
11 Day(s) or more
1,777,778 IDR

Part Number : YM-2G
Days to Ship 11 Day(s) or more
Standard Unit Price 1,777,778 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    600
  • Width(mm)
    500
  • Full height(mm)
    86
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    6
  • Surface Treatment
    Paint
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    21
1 unit
100
600
500
86
50
11 Day(s) or more
1,660,000 IDR

Part Number : YM-2N
Days to Ship 11 Day(s) or more
Standard Unit Price 1,660,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    600
  • Width(mm)
    500
  • Full height(mm)
    86
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    6
  • Surface Treatment
    Varnish
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    21
1 unit
200
900
450
123
75
11 Day(s) or more
2,882,222 IDR

Part Number : YM-5N
Days to Ship 11 Day(s) or more
Standard Unit Price 2,882,222 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    200
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    450
  • Full height(mm)
    123
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    10
  • Surface Treatment
    Varnish
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    30
1 unit
200
900
600
123
75
11 Day(s) or more
3,803,889 IDR

Part Number : YM-6N
Days to Ship 11 Day(s) or more
Standard Unit Price 3,803,889 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    200
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Full height(mm)
    123
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    14
  • Surface Treatment
    Varnish
  • Features
    Free Swivel Caster Specification
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Plate Thickness(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)