(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Special 6-Wheel Quick Turn

Special 6-Wheel Quick Turn

Standard Unit Price:
18,920,278 IDR
Days to Ship :
12 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle.

[Features]
· A quick turn system that enables quick changes in direction on the spot.
· Requires very little space for turnaround with five casters and can change direction smoothly even in a narrow space.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1455
  • Width(mm)
    780
  • Full height(mm)
    909
  • Load Platform Effective Dimensions(mm)
    W1400×D750 
  • Caster Diameter φ(mm)
    150
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    51
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
12 Day(s) or more
18,920,278 IDR

Part Number : TQN-99
Days to Ship 12 Day(s) or more
Standard Unit Price 18,920,278 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1455
  • Width(mm)
    780
  • Full height(mm)
    909
  • Load Platform Effective Dimensions(mm)
    W1400×D750 
  • Caster Diameter φ(mm)
    150
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    51
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type