(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Special 5-Wheel Quick Turn Pearl Hand Truck

Special 5-Wheel Quick Turn Pearl Hand Truck

Standard Unit Price:
6,728,611 IDR
Days to Ship :
11 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    900
  • Width(mm)
    600
  • Full height(mm)
    860
  • Load Platform Effective Dimensions(mm)
    W830×D530 
  • Caster Diameter φ(mm)
    100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    17
  • Caster Specification
    2 with stopper
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Set Contents (Accessories)
    With Spill Preventer
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
6,728,611 IDR

Part Number : PQ-G1C
Days to Ship 11 Day(s) or more
Standard Unit Price 6,728,611 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    900
  • Width(mm)
    600
  • Full height(mm)
    860
  • Load Platform Effective Dimensions(mm)
    W830×D530 
  • Caster Diameter φ(mm)
    100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    17
  • Caster Specification
    2 with stopper
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Set Contents (Accessories)
    With Spill Preventer
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)